General Purpose Transistor

Favorite

Overview

Replacement Active Part Number: BCX71J

  • -
  • -
  • Moisture Sensitivity Level: 1
  • Pb-Free Package is Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCX71J

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

PNP

General Purpose

0.25

0.1

45

45

5

0.6

0.6

250

460

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :